text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD PCR 1 x 8 Optically Clear Flat Cap Strips, for RT-PCR

Product Number3742

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • Designed with an optically clear flat cap for RT-PCR and other fluorescent or luminescent applications
  • Made of thin wall polypropylene
  • Designed to fit on all Corning® Thermowell™ GOLD 1 x 8 well PCR strips and 96 well PCR microplates
  • DNase- and RNase-free
  • Autoclavable at 121°C


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$592.06 per case

In Stock

Details
Product Number   3742
Qty./Pk   125 / Pk  
Qty./Cs   1250 / Cs  
Brand   Corning®  
Sterile   No  
Cap Style   Flat top  
Cap Material   Polypropylene  
Cap Color   Clear  
Color   Clear  
Specifications Documents