Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Clear
Product Number3745
- 0.2 mL clear PCR tubes are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With flat cap for easy piercing and marking
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$97.27 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3745 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.2 mL |
| Bottom Style | Conical |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Clear |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28925023
- Quality Certificate - Lot No.26325013
- Quality Certificate - Lot No.35024010
- Quality Certificate - Lot No.25924017
- Quality Certificate - Lot No.04524060
- Quality Certificate - Lot No.24823038
- Quality Certificate - Lot No.19223036
- Quality Certificate - Lot No.19223024
- Quality Certificate - Lot No.25922015
- Quality Certificate - Lot No.13622024
- Quality Certificate - Lot No.04022032
- Quality Certificate - Lot No.22021017
- Quality Certificate - Lot No.21921014
- Quality Certificate - Lot No.21821025
- Quality Certificate - Lot No.28819012
- Quality Certificate - Lot No.28419047
- Quality Certificate - Lot No.28419046
- Quality Certificate - Lot No.28419045
- Quality Certificate - Lot No.28419017
- Quality Certificate - Lot No.28019049
- Quality Certificate - Lot No.22519109
- Quality Certificate - Lot No.16517004
- Quality Certificate - Lot No.16317003
- Quality Certificate - Lot No.16217002
- Quality Certificate - Lot No.16117001
- Quality Certificate - Lot No.29116383
- Quality Certificate - Lot No.28416383
- Quality Certificate - Lot No.27416383
- Quality Certificate - Lot No.13716383
- Quality Certificate - Lot No.08216383