Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD 0.5 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors
Product Number3749
- 0.5 mL PCR tubes (assorted colors) are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With flat cap for easy piercing and marking
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
- Assorted colors include blue, green, violet, orange, red and yellow
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$82.71 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3749 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Sterile | No |
| Capacity | 0.5 mL |
| Bottom Style | Conical |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Assorted |
| Color | Assorted |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19925014
- Quality Certificate - Lot No.31624012
- Quality Certificate - Lot No.28824026
- Quality Certificate - Lot No.19224057
- Quality Certificate - Lot No.25623026
- Quality Certificate - Lot No.23823013
- Quality Certificate - Lot No.19923027
- Quality Certificate - Lot No.17423001
- Quality Certificate - Lot No.34822043
- Quality Certificate - Lot No.27522038
- Quality Certificate - Lot No.23522035
- Quality Certificate - Lot No.15222094
- Quality Certificate - Lot No.12922001
- Quality Certificate - Lot No.06218008
- Quality Certificate - Lot No.06118007
- Quality Certificate - Lot No.05518006
- Quality Certificate - Lot No.04918005
- Quality Certificate - Lot No.04818004
- Quality Certificate - Lot No.04718003
- Quality Certificate - Lot No.04618002
- Quality Certificate - Lot No.04518001
- Quality Certificate - Lot No.31113426
- Quality Certificate - Lot No.09811024
- Quality Certificate - Lot No.07611021
- Quality Certificate - Lot No.12410028
- Quality Certificate - Lot No.09909011
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32006023
- Quality Certificate - Lot No.29707018
- Quality Certificate - Lot No.23105003