Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well Polypropylene PCR Microplate, Compatible with ABI, Full Skirt, Clear, Nonsterile
Product NumberPCR-384M2-C
Axygen® 384 well skirted PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- Single Notch Corner
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling, Fully ABI compatible for qPCR and Sequencing
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$444.59 per case
In Stock
| Product Number | PCR-384M2-C |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Axygen® |
| Plate Format | 384-well |
| Plate Feature | Full skirt |
| Well Shape | Round |
| Well Volume | 50 µL |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |