text.skipToContent text.skipToNavigation

Corning® Thermowell® GOLD 96-well Clear Polypropylene PCR Microplate, Elevated Skirt, Nonsterile

Product Number3754

E-mail
  • These 96 well PCR microplates with elevated skirts feature a rigid construction that is ideal for automation
  • Clear medical grade polypropylene is suitable for RT-PCR
  • Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
  • 100% tested for well integrity and DNase- and RNase-free
  • Nonsterile, without lids

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$568.84 per case

In Stock

Details
Product Number   3754
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Elevated skirt  
Well Shape   Round  
Well Volume   200 µL  
Lids Included   No  
Specifications Documents