Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 4-well Culture Slide, 3/Pack, 12/Case
Product Number354559
This item will be discontinued when inventory reaches 0.
Corning® BioCoat™ 4-well culture slide with a uniform application of human fibronectin. Glass slide with polystyrene vessel, lid, and safety removal tool. 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$323.45 per case
Less than 10 in Stock
| Product Number | 354559 |
| Qty./Pk | 3 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Size | 4 Wells |
| Storage | 2° - 8°C |
| Surface Coating | Fibronectin |
- Quality Certificate - Lot No.04026002
- Quality Certificate - Lot No.21824003
- Quality Certificate - Lot No.00224006
- Quality Certificate - Lot No.8002329
- Quality Certificate - Lot No.7240006
- Quality Certificate - Lot No.6183874
- Quality Certificate - Lot No.5010305
- Quality Certificate - Lot No.3151873
- Quality Certificate - Lot No.2355001
- Quality Certificate - Lot No.1083002
- Quality Certificate - Lot No.0328003
- Quality Certificate - Lot No.0252001
- Quality Certificate - Lot No.0048014