Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 70 µm Cell Strainer, White, Sterile, Individually Packaged, 50/Case
Product Number352350
Falcon® 70 µm cell strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 70- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits perfectly into 50 mL Falcon Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
$153.45 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352350 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.300967
- Quality Certificate - Lot No.300135
- Quality Certificate - Lot No.299041
- Quality Certificate - Lot No.298814
- Quality Certificate - Lot No.298813
- Quality Certificate - Lot No.298626
- Quality Certificate - Lot No.298555
- Quality Certificate - Lot No.298313
- Quality Certificate - Lot No.298171
- Quality Certificate - Lot No.296972
- Quality Certificate - Lot No.295786
- Quality Certificate - Lot No.295635
- Quality Certificate - Lot No.295336
- Quality Certificate - Lot No.295204
- Quality Certificate - Lot No.295097
- Quality Certificate - Lot No.294771
- Quality Certificate - Lot No.294610
- Quality Certificate - Lot No.294155
- Quality Certificate - Lot No.293369
- Quality Certificate - Lot No.293033
- Quality Certificate - Lot No.292812
- Quality Certificate - Lot No.292363
- Quality Certificate - Lot No.292271
- Quality Certificate - Lot No.292130
- Quality Certificate - Lot No.292022
- Quality Certificate - Lot No.291913
- Quality Certificate - Lot No.291791
- Quality Certificate - Lot No.291697
- Quality Certificate - Lot No.291588
- Quality Certificate - Lot No.291300