Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 100 µm Cell Strainer, Yellow, Sterile, Individually Packaged, 50/Case
Product Number352360
Falcon® 100 µm cell strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 100- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits perfectly into 50 mL Falcon Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
$153.45 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 352360 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.286013
- Quality Certificate - Lot No.285365
- Quality Certificate - Lot No.284106
- Quality Certificate - Lot No.279955
- Quality Certificate - Lot No.279567
- Quality Certificate - Lot No.279300
- Quality Certificate - Lot No.261716
- Quality Certificate - Lot No.250847
- Quality Certificate - Lot No.249921
- Quality Certificate - Lot No.248927
- Quality Certificate - Lot No.247695
- Quality Certificate - Lot No.246609
- Quality Certificate - Lot No.245628
- Quality Certificate - Lot No.245096
- Quality Certificate - Lot No.244413
- Quality Certificate - Lot No.243497
- Quality Certificate - Lot No.242788
- Quality Certificate - Lot No.241665
- Quality Certificate - Lot No.237352
- Quality Certificate - Lot No.236677
- Quality Certificate - Lot No.233107
- Quality Certificate - Lot No.232604
- Quality Certificate - Lot No.232361
- Quality Certificate - Lot No.230507
- Quality Certificate - Lot No.230112
- Quality Certificate - Lot No.220507
- Quality Certificate - Lot No.220225
- Quality Certificate - Lot No.219950
- Quality Certificate - Lot No.217513
- Quality Certificate - Lot No.217512