Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 245 mm Square BioAssay Dish with Handles, not TC-treated Culture
Product Number431111
- Approximate growth surface area is 500 cm²
- Actual inside bottom surface dimensions are 224 x 224mm wide and inside height is 18mm
- Manufactured from optically-clear virgin polystyrene
- Not treated for cell attachment, for applications where cell attachment is not desired
- With handles
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Compatible with automated colony picking instruments
- Design allows for easier handling
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$176.55 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431111 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 16 / Cs |
| Brand | Corning® |
| Dish Style | Petri |
| Petri Dish Style | 245 mm x 245 mm |
| Top Style | Plain |
| Surface Treatment | Not Treated |
| Cell Growth Area | 500 cm² |
| Recommended Medium Volume | 100 - 150 mL |
| Feature | Disposable |
| Height | 25 mm (approx.) |
| Dish Type | Stackable |
| Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04126001
- Quality Certificate - Lot No.35425004
- Quality Certificate - Lot No.26425003
- Quality Certificate - Lot No.18025002
- Quality Certificate - Lot No.07425501
- Quality Certificate - Lot No.02925500
- Quality Certificate - Lot No.29324500
- Quality Certificate - Lot No.22724002
- Quality Certificate - Lot No.07824001
- Quality Certificate - Lot No.34823004
- Quality Certificate - Lot No.32423003
- Quality Certificate - Lot No.30923002
- Quality Certificate - Lot No.20923001
- Quality Certificate - Lot No.20322010
- Quality Certificate - Lot No.20022009
- Quality Certificate - Lot No.16522008
- Quality Certificate - Lot No.15022007
- Quality Certificate - Lot No.14922006
- Quality Certificate - Lot No.11522005
- Quality Certificate - Lot No.10522004
- Quality Certificate - Lot No.10122003
- Quality Certificate - Lot No.07422002
- Quality Certificate - Lot No.04822001
- Quality Certificate - Lot No.36221007
- Quality Certificate - Lot No.35621006
- Quality Certificate - Lot No.19221005
- Quality Certificate - Lot No.05521004
- Quality Certificate - Lot No.05321003
- Quality Certificate - Lot No.04621002
- Quality Certificate - Lot No.04221001