Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 245 mm Square Low Profile BioAssay Dish without Handles, not TC-treated
Product Number431301

- The new Low Profile Square BioAssay Dish was designed specifically to fit the Genetix “Q” Bot®, which requires dishes with lower sidewalls.
- Actual inside bottom surface dimensions are 224 x 224mm wide and inside height is 12.5mm
- Manufactured from optically-clear virgin polystyrene
- Not treated for cell attachment, for applications where cell attachment is not desired
- Without handles
- Sterile and nonpyrogenic
- Have stacking beads to aid in handling
- Compatible with automated colony picking instruments
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$245.02 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431301 |
Qty./Pk | 5 / Pk |
Qty./Cs | 20 / Cs |
Brand | Corning® |
Dish Style | Petri |
Petri Dish Style | 245 mm x 245 mm |
Top Style | Plain |
Surface Treatment | Not Treated |
Cell Growth Area | 500 cm² |
Recommended Medium Volume | 100 - 150 mL |
Feature | Disposable |
Height | 25 mm (approx.) |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25825003
- Quality Certificate - Lot No.18825002
- Quality Certificate - Lot No.06625500
- Quality Certificate - Lot No.03725001
- Quality Certificate - Lot No.29724502
- Quality Certificate - Lot No.21924002
- Quality Certificate - Lot No.16324501
- Quality Certificate - Lot No.16324500
- Quality Certificate - Lot No.08224001
- Quality Certificate - Lot No.34723001
- Quality Certificate - Lot No.32022006
- Quality Certificate - Lot No.22922005
- Quality Certificate - Lot No.22722004
- Quality Certificate - Lot No.15222003
- Quality Certificate - Lot No.15122002
- Quality Certificate - Lot No.01222001
- Quality Certificate - Lot No.17921002
- Quality Certificate - Lot No.10321001
- Quality Certificate - Lot No.35620003
- Quality Certificate - Lot No.25220002
- Quality Certificate - Lot No.16120001
- Quality Certificate - Lot No.34419004
- Quality Certificate - Lot No.25219003
- Quality Certificate - Lot No.13619002
- Quality Certificate - Lot No.05219001
- Quality Certificate - Lot No.33818004
- Quality Certificate - Lot No.28518003
- Quality Certificate - Lot No.13118002
- Quality Certificate - Lot No.03818001
- Quality Certificate - Lot No.20517004