Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Gelatin 100 mm TC-treated Culture Dishes, 10/Pack, 40/Case
Product Number356653

Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$201.58 per case
In Stock
Product Number | 356653 |
Qty./Pk | 10 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | 4°- 30°C |
Surface Coating | Gelatin |
- Quality Certificate - Lot No.13925011
- Quality Certificate - Lot No.06225010
- Quality Certificate - Lot No.03622013
- Quality Certificate - Lot No.02822040
- Quality Certificate - Lot No.17621010
- Quality Certificate - Lot No.00419007
- Quality Certificate - Lot No.19517010
- Quality Certificate - Lot No.11415017