Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 60 mm TC-treated Culture Dishes, 5/Pack, 20/Case
Product Number354403
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$176.01 per case
Less than 10 in Stock
| Product Number | 354403 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 21.3 cm² |
| Storage | 2° - 8°C |
| Surface Coating | Fibronectin |
- Quality Certificate - Lot No.34925004
- Quality Certificate - Lot No.01325003
- Quality Certificate - Lot No.19224003
- Quality Certificate - Lot No.33123003
- Quality Certificate - Lot No.9273002
- Quality Certificate - Lot No.9021353
- Quality Certificate - Lot No.8114001
- Quality Certificate - Lot No.7025222
- Quality Certificate - Lot No.6020322
- Quality Certificate - Lot No.5134309
- Quality Certificate - Lot No.4188005
- Quality Certificate - Lot No.2192003
- Quality Certificate - Lot No.1193002
- Quality Certificate - Lot No.1011004
- Quality Certificate - Lot No.0048015