Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Poly-L-Lysine 60 mm Culture Dishes, 20/Pack, 20/Case
Product Number354517
This is the suggested replacement for 356517.
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$86.66 per case
Less than 10 in Stock
| Product Number | 354517 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Cell Growth Area | 21.3 cm² |
| Storage | 4°- 30°C |
| Surface Coating | Poly-L-Lysine |
- Quality Certificate - Lot No.04226009
- Quality Certificate - Lot No.09424009
- Quality Certificate - Lot No.20322037
- Quality Certificate - Lot No.31621016
- Quality Certificate - Lot No.07320019
- Quality Certificate - Lot No.30618009
- Quality Certificate - Lot No.12418008
- Quality Certificate - Lot No.24417020
- Quality Certificate - Lot No.33316012
- Quality Certificate - Lot No.26815009