text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine and Carboxyl Culture Dishes

E-mail

Corning PureCoat Amine (positively charged) and Carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.

Choose your specification

Surface Treatment
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354732 Corning® PureCoat™ Amine 100 mm Dish, 10/pack, 10/case   10 / Pk     10 / Cs     Corning®   $71.72 per case
354784 Corning® PureCoat™ Carboxyl 100 mm Dish, 10/Pack, 10/Case   10 / Pk     10 / Cs     Corning®   $55.79 per case