Falcon® Cell Culture Dishes features include:
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
- Standard Tissue Culture (TC), Corning® Primaria™ surface treatment and non-TC-treated polystyrene available
Falcon® Cell Culture Dishes are designed for cell culture with:
- Flat, distortion-free optics
- Lids designed for optimal gas exchange
- Stacking rings allow for easier stacking and handling
- Vacuum-gas plasma treatment permanently and consistently modifies the cell growth surface
- Standard tissue culture surface is hydrophilic and contains a variety of negatively charged functional groups that support cell attachment and spreading
- Corning Primaria tissue culture surface additionally incorporates nitrogen-containing functional groups and has been shown to support improved attachment, spreading, and differentiation of some cell types