Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
1L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-1L
- 1L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$1,015.59 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4500-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 1 L |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 125 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01430601
- Quality Certificate - Lot No.22926002
- Quality Certificate - Lot No.22526002
- Quality Certificate - Lot No.21126002
- Quality Certificate - Lot No.19626004
- Quality Certificate - Lot No.19526002
- Quality Certificate - Lot No.15426005
- Quality Certificate - Lot No.14726002
- Quality Certificate - Lot No.09626002
- Quality Certificate - Lot No.35625007
- Quality Certificate - Lot No.34325005
- Quality Certificate - Lot No.26925004
- Quality Certificate - Lot No.21625005
- Quality Certificate - Lot No.21025005
- Quality Certificate - Lot No.20325005
- Quality Certificate - Lot No.19525005
- Quality Certificate - Lot No.17625005
- Quality Certificate - Lot No.14125005
- Quality Certificate - Lot No.13525005
- Quality Certificate - Lot No.10125005
- Quality Certificate - Lot No.08425005
- Quality Certificate - Lot No.07125005
- Quality Certificate - Lot No.06325005
- Quality Certificate - Lot No.05625005
- Quality Certificate - Lot No.05025005
- Quality Certificate - Lot No.04125005
- Quality Certificate - Lot No.02725005
- Quality Certificate - Lot No.01525005
- Quality Certificate - Lot No.00825005
- Quality Certificate - Lot No.00125005