Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
6L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-6L
- 6L capacity
- 100mm center neck and 45mm sidearm neck diameters
- Side baffles enhance aeration and agitation of flask contents
- Proprietary “stretch” impeller design ensures optimal stirring
- Sidearm designs permit easy access of 25 and 50 mL pipets
- Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
- Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
$1,353.41 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4500-6L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 6 L |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 45 mm (approx.) |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 234 mm (approx.) |
| Sidearm I.D. | 29 mm (approx.) |
| Sterile | No |
| Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03426001
- Quality Certificate - Lot No.21025005
- Quality Certificate - Lot No.20225005
- Quality Certificate - Lot No.10425005
- Quality Certificate - Lot No.09225005
- Quality Certificate - Lot No.07725005
- Quality Certificate - Lot No.21924005
- Quality Certificate - Lot No.17924005
- Quality Certificate - Lot No.08724005
- Quality Certificate - Lot No.06724005
- Quality Certificate - Lot No.16423005
- Quality Certificate - Lot No.03123005
- Quality Certificate - Lot No.34122005
- Quality Certificate - Lot No.22022003
- Quality Certificate - Lot No.27421003
- Quality Certificate - Lot No.27421002
- Quality Certificate - Lot No.27421001
- Quality Certificate - Lot No.18221008
- Quality Certificate - Lot No.17021006
- Quality Certificate - Lot No.06321001
- Quality Certificate - Lot No.02621002
- Quality Certificate - Lot No.36320003
- Quality Certificate - Lot No.07720001
- Quality Certificate - Lot No.06520001
- Quality Certificate - Lot No.05920001
- Quality Certificate - Lot No.05720001
- Quality Certificate - Lot No.00220001
- Quality Certificate - Lot No.29719001
- Quality Certificate - Lot No.21219001
- Quality Certificate - Lot No.21119001