Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
8L Corning® Reusable Glass Spinner Flask with 100 mm Flat Center Cap and 2 Angled Sidearms
Product Number4500-8L
            - 8L capacity
 - 100mm center neck and 45mm sidearm neck diameters
 - Side baffles enhance aeration and agitation of flask contents
 - Proprietary “stretch” impeller design ensures optimal stirring
 - Sidearm designs permit easy access of 25 and 50 mL pipets
 - Vessels are borosilicate glass. Other parts are made of materials that can be cleaned and sterilized to minimize the risk of cytotoxicity.
 - Consistent height to width ratios for greater predictability in scale up across the full range of vessel sizes
 
$1,521.29 per case
	Added to Your Shopping Cart
  
Out of Stock
   Details
| Product Number | 4500-8L | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 1 / Cs | 
| Brand | Corning® | 
| Maximum Working Volume | 8 L | 
| Sidearm Openings | 2 | 
| Sidearm Style | 45° | 
| Sidearm Cap Diameter | 45 mm (approx.) | 
| Cap Style | Screw cap | 
| Cap Material | Polypropylene | 
| Cap Color | Orange | 
| Thread Finish | 45 | 
| Diameter | 234 mm (approx.) | 
| Sidearm I.D. | 29 mm (approx.) | 
| Sterile | No | 
| Feature | Reusable | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.02825001
 - Quality Certificate - Lot No.24024001
 - Quality Certificate - Lot No.15524001
 - Quality Certificate - Lot No.00224001
 - Quality Certificate - Lot No.20623001
 - Quality Certificate - Lot No.16423001
 - Quality Certificate - Lot No.11823001
 - Quality Certificate - Lot No.28522001
 - Quality Certificate - Lot No.12422004
 - Quality Certificate - Lot No.08822001
 - Quality Certificate - Lot No.20821006
 - Quality Certificate - Lot No.09621003
 - Quality Certificate - Lot No.08321003
 - Quality Certificate - Lot No.32919001
 - Quality Certificate - Lot No.27319001
 - Quality Certificate - Lot No.20419001
 - Quality Certificate - Lot No.09418001
 - Quality Certificate - Lot No.05818841
 - Quality Certificate - Lot No.12417001
 - Quality Certificate - Lot No.12217002
 - Quality Certificate - Lot No.01317001
 - Quality Certificate - Lot No.29316001
 - Quality Certificate - Lot No.27515001
 - Quality Certificate - Lot No.14815001
 - Quality Certificate - Lot No.31714001
 - Quality Certificate - Lot No.03014001
 - Quality Certificate - Lot No.23913001
 - Quality Certificate - Lot No.02412002
 - Quality Certificate - Lot No.29810003
 - Quality Certificate - Lot No.27310002