text.skipToContent text.skipToNavigation

Corning® Primaria™ 96-well Clear Flat Bottom Microtest Microplate, with Lid, Sterile, 1/Pack,50/Case

Product Number353872

E-mail

Corning® Primaria™ 96-well Clear Microtest Plate is comprised of clear surface-modified polystyrene for enhanced cell culture. Flat bottom, with low evaporation lid, individually wrapped, sterile, 50/case

  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Corning® Primaria™ TC surface treatment
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual trays are PET (Code 1) and recyclable.
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$350.24 per case

In Stock

Details
Product Number   353872
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Cell Growth Area   0.32 cm²  
Surface Treatment   Corning Primaria  
Storage   Ambient storage conditions  
Sterile   Yes  
Specifications Documents