text.skipToContent text.skipToNavigation

Disposable GL45 Aseptic Transfer Cap for 500 mL Disposable Spinner Flask, 1/8“ Dip Tube, 0.2 µm Vent, Male Luer Lock, Sterile

Product Number3565

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


These disposable Corning® Spinner Flask Aseptic Transfer Caps will enhance the productivity of your cell culture operations when adding or removing medium and cells. Aseptic Transfer Caps are sterile (10⁻⁶ SAL), individually double bagged and fit the side arms on 500 mL Corning® Disposable Spinner Flasks (Cat. No. 3153).

  • Cap is made of high density polyethylene; autoclaving is not recommended.
  • The venting port ends in a 25mm diameter vent filter with a 0.2 µm pore PVDF membrane and a barbed fitting.
  • The liquid transfer port has an internal end with a rigid polypropylene dip tube angled to reach the bottom of the flask and on the external side a 1/8 inch ID (3.2mm), 1/4 inch OD chemically resistant, heat sealable flexible tubing, ending in a male Luer lock (MLL) connector closed with a female Luer sealing cap.
  • Designed for both suspension and adherent cell culture applications and optimized for use with Corning microcarriers.


$469.84 per case

In Stock

Details
Product Number   3565
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Thread Finish   45  
Specifications Documents