text.skipToContent text.skipToNavigation

Corning® 500 mL Polycarbonate Erlenmeyer Flask with 1/8 Dip Tube, Male Luer Lock, Sterile, 1/bag, 2/case

产品编号11425

电子邮件

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.


Corning closed system Erlenmeyer flasks will enhance the productivity of your shaker culture operations when adding or removing medium and cells. Flask is made from optically clear polycarbonate and is preassembled with an aseptic transfer cap. Unit is sterilized by gamma radiation.

Flask:

  • Polycarbonate construction: USP Class VI material
  • Molded-in graduations for accuracy (+/-5%)

Aseptic Transfer Cap:

  • Chemically resistant, heat-sealable, heat-sealable, flexible tubing, 1/8” ID, 1/4” OD
  • Male Luer Lok Disconnect
  • 36” tubing length, with connector

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   11425
数量/包   1 /包  
数量/箱   2 /箱  
品牌   Corning®  
盖式样   无菌转移盖  
盖材料   聚丙烯  
盖颜色   橙色  
特性   一次性  
容量   500 mL  
培养瓶式样   Erlenmeyer锥形瓶  
顶部式样   带螺纹  
挡板   没有  
产品规格文件