Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Collection Container 5L, EVA Film
Product Number91-200-05
The 5L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A male MPC connector and male and female lures are connected to the bag by heat sealable flexible clear tubing. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.
- Port 1: Male Luer connector with 1/8" barb + cap, 2' length 1/8" I.D. x 1/4" O.D. chemically resistant, heat sealable flexible tubing, slide clamp
- Port 2: Male MPC connector with 3/8" barb + cap, 6" length 3/8" I.D. x 5/8" O.D. PCMGS tubing, Slide clamp
- Port 3: Female Luer with 3/16" barb, swabbable valve, cap
Corning media certificates are available on our Resource Library.
$75.64 per each
Out of Stock
Product Number | 91-200-05 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
- Quality Certificate - Lot No.9AAUX-0000
- Quality Certificate - Lot No.9A9WL-0000
- Quality Certificate - Lot No.9A9WK-0000
- Quality Certificate - Lot No.9A9ER-0000
- Quality Certificate - Lot No.9A9EQ-0000
- Quality Certificate - Lot No.9A9EP-0000
- Quality Certificate - Lot No.9A8SY-0000
- Quality Certificate - Lot No.9A8SN-0000
- Quality Certificate - Lot No.9A7UK-0000
- Quality Certificate - Lot No.9A708-0000
- Quality Certificate - Lot No.9A6KW-0000
- Quality Certificate - Lot No.9A6KV-0000
- Quality Certificate - Lot No.9A5CZ-0000
- Quality Certificate - Lot No.9A5CY-0000
- Quality Certificate - Lot No.9A5CX-0000
- Quality Certificate - Lot No.9A5CV-0000
- Quality Certificate - Lot No.9A5CU-0000
- Quality Certificate - Lot No.9A5CS-0000
- Quality Certificate - Lot No.9A5CR-0000
- Quality Certificate - Lot No.9A5CQ-0000
- Quality Certificate - Lot No.9A5CP-0000
- Quality Certificate - Lot No.9A5CN-0000
- Quality Certificate - Lot No.9A5CM-0000
- Quality Certificate - Lot No.9A5CL-0000
- Quality Certificate - Lot No.9A5CK-0000
- Quality Certificate - Lot No.9A5CJ-0000
- Quality Certificate - Lot No.9A5CH-0000
- Quality Certificate - Lot No.9A5CG-0000
- Quality Certificate - Lot No.9A5CF-0000
- Quality Certificate - Lot No.9A5CE-0000