text.skipToContent text.skipToNavigation

Corning® Collection Container 20L, EVA Film

Product Number91-200-39

E-mail

This 20L collection bag is made of Ethyl Vinyl Acetate (EVA) and is provided in a hanging configuration for greater functionality. A MPC male plug and a MPC male connector with a 1/4" barb are connected directly to the bag, along with a valve and female Luer arrangement. EVA is a copolymer of ethylene and vinyl acetate, and is recognized for its exceptional flexibility and durability. This container is ideal for biopharmaceutical applications.

Available in 10L and 20L sizes.

Film type: EVA

Port 1: Female MPC connector with 1/4" barb + plug, Slide clamp

Port 2: Male MPC connector with 1/4" barb + cap, Slide clamp

Port 3: Vinyl cap, Swabbable valve, Female Luer with barb


Corning media certificates are available on our Resource Library.



$1,410.15 per case

Less than 10 in Stock

Details
Product Number   91-200-39
Qty./Pk   1 / Pk  
Qty./Cs   15 / Cs  
Brand   Corning®  
Specifications Documents