Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 3L Disposable Spinner Flask, Vent Cap, Sterile
Product Number3581
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 3L spinner flask body is constructed of polystyrene, paddle and shaft from polypropylene and caps from high density polyethylene. All are made of USP Class VI and ISO 10993-18 compliant materials.
- Recommended working range of 1L to 3L.
- Extended paddle design ensures constant top-to-bottom motion of the liquid without having to adjust the height of the paddle.
- Bottom contours on the paddle hug the shape of the flask, eliminating dead spots.
- Two wide neck openings for easy pouring; easily accept a 100 mL pipet.
- Vertical side baffles break up laminar flow - ensures better mixing and maximizes cell production.
- Each system is supplied individually double bagged.
- Sterilized by gamma irradiation; have the Highest Sterility Assurance Level (SAL) of 10⁻⁶ and meets USP XXIV:71 Bacteriostasis, Fungistasis and Sterility Standards.
- Single use only. Flasks cannot be autoclaved or resterilized with alcohol. Any attempt to do so will result in degradation of the materials.
- Optional Aseptic Transfer Caps (Cat. No. 3564) are available.
- Additional Vent Caps (Cat. No. 3567) are available.
- Designed for both suspension and adherent cell culture applications and optimized for use with Corning microcarriers.
$1,212.76 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3581 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Maximum Working Volume | 3 L |
| Recommended Medium Volume | 300 - 3000 mL (approx.) |
| Sidearm Openings | 2 |
| Sidearm Style | 45° |
| Sidearm Cap Diameter | 54 mm (approx.) |
| Cap Style | Vented |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Thread Finish | 45 |
| Diameter | 188 mm (approx.) |
| Sidearm I.D. | 39 mm (approx.) |
| Sterile | Yes |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00726001
- Quality Certificate - Lot No.31625002
- Quality Certificate - Lot No.31425001
- Quality Certificate - Lot No.30825001
- Quality Certificate - Lot No.20225001
- Quality Certificate - Lot No.17825001
- Quality Certificate - Lot No.13325001
- Quality Certificate - Lot No.10425002
- Quality Certificate - Lot No.09225002
- Quality Certificate - Lot No.03425001
- Quality Certificate - Lot No.02725001
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.34124001
- Quality Certificate - Lot No.30324001
- Quality Certificate - Lot No.29124002
- Quality Certificate - Lot No.28124001
- Quality Certificate - Lot No.27424001
- Quality Certificate - Lot No.22724001
- Quality Certificate - Lot No.19024001
- Quality Certificate - Lot No.16924001
- Quality Certificate - Lot No.14324001
- Quality Certificate - Lot No.14224001
- Quality Certificate - Lot No.13424001
- Quality Certificate - Lot No.12824001
- Quality Certificate - Lot No.08724002
- Quality Certificate - Lot No.03724001
- Quality Certificate - Lot No.03624001
- Quality Certificate - Lot No.29223001
- Quality Certificate - Lot No.26823003
- Quality Certificate - Lot No.26523003