text.skipToContent text.skipToNavigation

Disposable 45 mm Aseptic Transfer Cap for 100 g Microcarriers Bottles, MPC, Sterile

Product Number4627

E-mail

Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.

  • Chemically resistant, heat sealable flexible tubing, ¼" ID, ⅜" OD
  • Tubing length with connector 30 in. (76.2 cm)
  • MPC

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$226.83 per case

Less than 10 in Stock

Details
Product Number   4627
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Cap Style   Screw cap  
Cap Material   Polypropylene  
Cap Diameter   45 mm  
Cap Color   Orange  
Color   Orange  
Sterile   Yes  
Specifications Documents