Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Disposable 48 mm Aseptic Transfer Cap for 500g Microcarriers Bottles, Male Luer Lock, Sterile
Product Number4628
Corning microcarriers with Corning CellBIND, low concentration Synthemax® II, and untreated surfaces are available in 100 g and 500 g bottles that can be fitted with Corning aseptic transfer caps to prevent adventitious contamination during bioreactor loading. These aseptic transfer caps are sterile (10⁻⁶ SAL), and individually double bagged. Microcarriers and aseptic transfer caps are sold separately.
- Chemically resistant, heat sealable flexible tubing, ⅛" ID, ¼" OD
- Tubing length with connector 30 in. (76.2 cm)
- male Luer Lock
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$193.55 per case
In Stock
| Product Number | 4628 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Cap Diameter | 48 mm |
| Cap Color | Orange |
| Color | Orange |
| Sterile | Yes |
- Quality Certificate - Lot No.12726032
- Quality Certificate - Lot No.15623032
- Quality Certificate - Lot No.09523009
- Quality Certificate - Lot No.30820020
- Quality Certificate - Lot No.26520053
- Quality Certificate - Lot No.17720022
- Quality Certificate - Lot No.16220008
- Quality Certificate - Lot No.35419009
- Quality Certificate - Lot No.29519009
- Quality Certificate - Lot No.33018033
- Quality Certificate - Lot No.20217033
- Quality Certificate - Lot No.28516018
- Quality Certificate - Lot No.20215026