These are aseptic transfer caps for 100 g and 500 g sizes.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These are aseptic transfer caps for 100 g and 500 g sizes.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
4626 | Disposable 45 mm Aseptic Transfer Cap for 100 g Microcarriers Bottles, Male Luer Lock, Sterile | 1 / Pk | 1 / Cs | Corning® | $195.39 | per case | |
4627 | Disposable 45 mm Aseptic Transfer Cap for 100 g Microcarriers Bottles, MPC, Sterile | 1 / Pk | 1 / Cs | Corning® | $207.72 | per case | |
4628 | Disposable 48 mm Aseptic Transfer Cap for 500g Microcarriers Bottles, Male Luer Lock, Sterile | 1 / Pk | 1 / Cs | Corning® | $182.77 | per case | |
4629 | Disposable 48 mm Aseptic Transfer Cap for 500 g Microcarriers Bottles, MPC, Sterile | 1 / Pk | 1 / Cs | Corning® | $196.18 | per case |