text.skipToContent text.skipToNavigation

PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with Baffles

Product Number4450-500

E-mail
These 500 mL PYREX® Erlenmeyer flasks have heavy tooled rims for maximum durability. The same baffle design as found on PYREX® Delong flasks promotes optimal and consistent solution agitation when used with flask shakers. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks include a marking spot.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$282.50 per case

Out of Stock

Details
Product Number   4450-500
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Capacity   500 mL  
Top Style   Tooled mouth  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Rubber Stopper No.   7  
Height   180 mm (approx.)  
O.D.   100 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Specifications Documents