Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim
Product Number4980-10
These 10 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided. This Erlenmeyer Flask is a replacement part for the 6949M series of PYREX® microchemistry kits.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$194.75 per case
In Stock
| Product Number | 4980-10 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Top Style | Heavy duty rim |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Graduation Interval | 5 mL |
| Rubber Stopper No. | 0 |
| Height | 50 mm (approx.) |
| O.D. | 31 mm (approx.) |
| Flask Style | Erlenmeyer |
| Sterile | No |
| Graduation Range | 5 - 10 mL |
- Quality Certificate - Lot No.08626080
- Quality Certificate - Lot No.02226015
- Quality Certificate - Lot No.28925040
- Quality Certificate - Lot No.15725020
- Quality Certificate - Lot No.08725012
- Quality Certificate - Lot No.30224024
- Quality Certificate - Lot No.23524146
- Quality Certificate - Lot No.16024002
- Quality Certificate - Lot No.03224022
- Quality Certificate - Lot No.03124008
- Quality Certificate - Lot No.34723054
- Quality Certificate - Lot No.26423030
- Quality Certificate - Lot No.15223042
- Quality Certificate - Lot No.15123025
- Quality Certificate - Lot No.09323002
- Quality Certificate - Lot No.06723050
- Quality Certificate - Lot No.27822065
- Quality Certificate - Lot No.25822216
- Quality Certificate - Lot No.24222012
- Quality Certificate - Lot No.14522043
- Quality Certificate - Lot No.05522057
- Quality Certificate - Lot No.01422040
- Quality Certificate - Lot No.31021004
- Quality Certificate - Lot No.24621005
- Quality Certificate - Lot No.22621016
- Quality Certificate - Lot No.20521027
- Quality Certificate - Lot No.14821041
- Quality Certificate - Lot No.07721029
- Quality Certificate - Lot No.09420056
- Quality Certificate - Lot No.06220018