text.skipToContent text.skipToNavigation

PYREX® 125 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim

Product Number4980-125

E-mail
These 125 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.

$320.02 per case

Less than 10 in Stock

Details
Product Number   4980-125
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Capacity   125 mL  
Top Style   Heavy duty rim  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Graduation Interval   25 mL  
Rubber Stopper No.   5  
Height   114 mm (approx.)  
O.D.   67 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   50 - 125 mL  
Specifications Documents