Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim
Product Number4980-2L
(This is the suggested replacement for 4980-1XL.)
These 2L PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.
$243.61 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4980-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Top Style | Heavy duty rim |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Graduation Interval | 200 mL |
| Rubber Stopper No. | 10 |
| Height | 268 mm (approx.) |
| O.D. | 160 mm (approx.) |
| Flask Style | Erlenmeyer |
| Sterile | No |
| Graduation Range | 600 - 1800 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26826002
- Quality Certificate - Lot No.23026016
- Quality Certificate - Lot No.14126062
- Quality Certificate - Lot No.09126014
- Quality Certificate - Lot No.08026038
- Quality Certificate - Lot No.04726002
- Quality Certificate - Lot No.29725002
- Quality Certificate - Lot No.29525014
- Quality Certificate - Lot No.19625176
- Quality Certificate - Lot No.16725009
- Quality Certificate - Lot No.12825002
- Quality Certificate - Lot No.04925002
- Quality Certificate - Lot No.04225023
- Quality Certificate - Lot No.23624031
- Quality Certificate - Lot No.19924002
- Quality Certificate - Lot No.16624038
- Quality Certificate - Lot No.05324002
- Quality Certificate - Lot No.03924009
- Quality Certificate - Lot No.34023055
- Quality Certificate - Lot No.31823002
- Quality Certificate - Lot No.31223013
- Quality Certificate - Lot No.27623039
- Quality Certificate - Lot No.25523049
- Quality Certificate - Lot No.24023002
- Quality Certificate - Lot No.19923019
- Quality Certificate - Lot No.14423027
- Quality Certificate - Lot No.06823023
- Quality Certificate - Lot No.04823002
- Quality Certificate - Lot No.03923002
- Quality Certificate - Lot No.01123024