A range of Erlenmeyer flasks with joints. For convenience, these flasks are graduated to show approximate capacity.
Cat. No. 5000-500: Reference ASTM E-123.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
A range of Erlenmeyer flasks with joints. For convenience, these flasks are graduated to show approximate capacity.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
5000-125 | PYREX® 125 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | $361.52 | per case | |
5000-250 | PYREX® 250 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | $370.54 | per case | |
5000-50 | PYREX® 50 mL Narrow Mouth Erlenmeyer Flask with 19/38 Standard Taper Joint | 1 / Pk | 1 / Cs | PYREX® | $41.16 | per case | |
5000-500 | PYREX® 500 mL Narrow Mouth Erlenmeyer Flask with 24/40 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | $386.76 | per case |