Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper
Product Number5020-1L
(This is the suggested replacement for 5000-1L)
These narrow mouth 1L PYREX® Erlenmeyer flasks have No. 32 PYREX® Standard Taper stoppers for secure sealing. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. For convenience, these flasks are graduated to show approximate capacity. For replacement stoppers see No. 7650.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$403.38 per case
In Stock
| Product Number | 5020-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1000 mL |
| Top Style | Standard Taper Stopper |
| Neck Style | Narrow mouth |
| Feature | Reusable |
| Graduation Interval | 50 mL |
| Standard Taper Stopper No. | 32 |
| Height | 241 mm (approx.) |
| O.D. | 129 mm (approx.) |
| Flask Style | Erlenmeyer |
| Sterile | No |
| Graduation Range | 250 - 1000 mL |
- Quality Certificate - Lot No.15626007
- Quality Certificate - Lot No.05726007
- Quality Certificate - Lot No.32325096
- Quality Certificate - Lot No.21125169
- Quality Certificate - Lot No.04425019
- Quality Certificate - Lot No.12724038
- Quality Certificate - Lot No.03124031
- Quality Certificate - Lot No.21623029
- Quality Certificate - Lot No.20223060
- Quality Certificate - Lot No.10923026
- Quality Certificate - Lot No.07223026
- Quality Certificate - Lot No.04823041
- Quality Certificate - Lot No.29322013
- Quality Certificate - Lot No.25022176
- Quality Certificate - Lot No.19522028
- Quality Certificate - Lot No.13622014
- Quality Certificate - Lot No.09922038
- Quality Certificate - Lot No.10720066
- Quality Certificate - Lot No.29719055
- Quality Certificate - Lot No.21319029
- Quality Certificate - Lot No.21219027
- Quality Certificate - Lot No.13819025
- Quality Certificate - Lot No.04219047
- Quality Certificate - Lot No.28918051
- Quality Certificate - Lot No.19218126
- Quality Certificate - Lot No.15818013
- Quality Certificate - Lot No.10118087
- Quality Certificate - Lot No.04418035
- Quality Certificate - Lot No.30617053
- Quality Certificate - Lot No.30417314