Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 250 mL Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number430183
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
(This is the suggested replacement for 355121)
- Made from optically clear polycarbonate
- Ideal for shaker culture applications
- Flat cap used for a closed liquid tight seal. Easy grip cap is designed to be more ergonomic.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$704.84 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 430183 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Neck Style | Wide Mouth |
| Cap Style | Flat top |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Neck O.D. | 31 mm (approx.) |
| Sterile | Yes |
| Feature | Disposable |
| Capacity | 250 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
| Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28226002
- Quality Certificate - Lot No.17326999
- Quality Certificate - Lot No.03126001
- Quality Certificate - Lot No.32325999
- Quality Certificate - Lot No.22925001
- Quality Certificate - Lot No.19925999
- Quality Certificate - Lot No.01725999
- Quality Certificate - Lot No.34624999
- Quality Certificate - Lot No.25524004
- Quality Certificate - Lot No.17924999
- Quality Certificate - Lot No.09724003
- Quality Certificate - Lot No.00824002
- Quality Certificate - Lot No.00724001
- Quality Certificate - Lot No.28523501
- Quality Certificate - Lot No.28523500
- Quality Certificate - Lot No.20123999
- Quality Certificate - Lot No.23922006
- Quality Certificate - Lot No.23722005
- Quality Certificate - Lot No.11622004
- Quality Certificate - Lot No.11422003
- Quality Certificate - Lot No.11222002
- Quality Certificate - Lot No.11022001
- Quality Certificate - Lot No.35521005
- Quality Certificate - Lot No.25521004
- Quality Certificate - Lot No.21221003
- Quality Certificate - Lot No.09221002
- Quality Certificate - Lot No.09021001
- Quality Certificate - Lot No.32020004
- Quality Certificate - Lot No.18220003
- Quality Certificate - Lot No.07420002