Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Flat Cap
Product Number431406
 
            (This is the suggested replacement for 355119)
Made from optically clear polycarbonate.
- Ideal for shaker culture applications.
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
$707.09 per case
	Added to Your Shopping Cart
  
In Stock
   Details
| Product Number | 431406 | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 50 / Cs | 
| Brand | Corning® | 
| Neck Style | Wide Mouth | 
| Cap Style | Flat top | 
| Cap Diameter | 38 mm | 
| Cap Material | Polypropylene | 
| Cap Color | Orange | 
| Neck O.D. | 31 mm (approx.) | 
| Sterile | Yes | 
| Feature | Disposable | 
| Capacity | 250 mL | 
| Flask Style | Erlenmeyer | 
| Top Style | Threaded | 
| Baffles | Yes | 
| Graduation Interval | 25 mL | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.31324001
- Quality Certificate - Lot No.24323002
- Quality Certificate - Lot No.03423001
- Quality Certificate - Lot No.25221003
- Quality Certificate - Lot No.03321002
- Quality Certificate - Lot No.03321001
- Quality Certificate - Lot No.14220001
- Quality Certificate - Lot No.23819002
- Quality Certificate - Lot No.12019001
- Quality Certificate - Lot No.27818002
- Quality Certificate - Lot No.01618001
- Quality Certificate - Lot No.13917001
- Quality Certificate - Lot No.23716001
- Quality Certificate - Lot No.15815002
- Quality Certificate - Lot No.05015001
- Quality Certificate - Lot No.12814001
- Quality Certificate - Lot No.08513001
- Quality Certificate - Lot No.11912002
- Quality Certificate - Lot No.03812001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33406001
- Quality Certificate - Lot No.10607001