Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2 L Baffled PETG Erlenmeyer Flask with Vent Cap
产品编号431281
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Made from optically-clear polyethylene terephthalate (PETG)
- Ideal for shaker culture applications
- Sterilized by gamma radiation and nonpyrogenic
- RNase- and DNase-free
已添加至购物车
详情
| 产品编号 | 431281 |
| 数量/包 | 1 /包 |
| 数量/箱 | 6 /箱 |
| 品牌 | Corning® |
| 盖式样 | 透气 |
| 盖材料 | 聚丙烯 |
| 盖颜色 | 橙色 |
| 无菌 | 是 |
| 特性 | 一次性 |
| 培养瓶式样 | Erlenmeyer锥形瓶 |
| 顶部式样 | 带螺纹 |
| 挡板 | 是 |
产品规格文件
可用的证书
- 质量证书 – 批号 23625004
- 质量证书 – 批号 15725003
- 质量证书 – 批号 09125002
- 质量证书 – 批号 05325001
- 质量证书 – 批号 32324003
- 质量证书 – 批号 13124002
- 质量证书 – 批号 03924001
- 质量证书 – 批号 26322005
- 质量证书 – 批号 20122004
- 质量证书 – 批号 16022003
- 质量证书 – 批号 08722002
- 质量证书 – 批号 08722001
- 质量证书 – 批号 35521003
- 质量证书 – 批号 18021002
- 质量证书 – 批号 02821001
- 质量证书 – 批号 25320001
- 质量证书 – 批号 19119001
- 质量证书 – 批号 20818001
- 质量证书 – 批号 17117001