Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 L PETG Erlenmeyer Flask with Vent Cap
Product Number431284
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 5 L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are sterile and ready-to-use, ideal for shaker culture applications, and storage.
- Available with plain bottom
- Molded-in graduations for accuracy
- Large vent cap for continuous gas exchange while preventing leakage
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic and RNase-/DNase-free
- Made from optically-clear polyethylene terephthalate(PETG)
$550.36 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 431284 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21526005
- Quality Certificate - Lot No.17126004
- Quality Certificate - Lot No.12926003
- Quality Certificate - Lot No.05726002
- Quality Certificate - Lot No.03226001
- Quality Certificate - Lot No.27025009
- Quality Certificate - Lot No.25225008
- Quality Certificate - Lot No.24225007
- Quality Certificate - Lot No.22625006
- Quality Certificate - Lot No.20225005
- Quality Certificate - Lot No.19025004
- Quality Certificate - Lot No.17925003
- Quality Certificate - Lot No.06625002
- Quality Certificate - Lot No.01025001
- Quality Certificate - Lot No.32324006
- Quality Certificate - Lot No.31724005
- Quality Certificate - Lot No.31724004
- Quality Certificate - Lot No.29924003
- Quality Certificate - Lot No.20724002
- Quality Certificate - Lot No.20624001
- Quality Certificate - Lot No.22323001
- Quality Certificate - Lot No.15422004
- Quality Certificate - Lot No.08422003
- Quality Certificate - Lot No.08422002
- Quality Certificate - Lot No.08322001
- Quality Certificate - Lot No.33421011
- Quality Certificate - Lot No.27721010
- Quality Certificate - Lot No.27721009
- Quality Certificate - Lot No.27421008
- Quality Certificate - Lot No.25121007