Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5 L Baffled PETG Erlenmeyer Flask with Vent Cap
Product Number431285
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
The Corning 5 L Erlenmeyer flask is designed to help scale-up suspension culture with space efficiency in mind. The flasks are ready-to-use, ideal for shaker culture applications, and storage.
- Available with baffled bottom
- Molded-in graduations for accuracy
- Large vent cap for continuous gas exchange while preventing leakage
- Highest Sterility Assurance Level (SAL) of 10⁻⁶
- Nonpyrogenic and RNase-/DNase-free
- Made from optically-clear polyethylene terephthalate(PETG)
$605.41 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 431285 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | Corning® |
| Cap Style | Vented |
| Cap Material | Polypropylene |
| Cap Color | Orange |
| Sterile | Yes |
| Feature | Disposable |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Baffles | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11726001
- Quality Certificate - Lot No.22525001
- Quality Certificate - Lot No.34424001
- Quality Certificate - Lot No.15722001
- Quality Certificate - Lot No.32621002
- Quality Certificate - Lot No.17621001
- Quality Certificate - Lot No.26020001
- Quality Certificate - Lot No.21118001
- Quality Certificate - Lot No.26417002