text.skipToContent text.skipToNavigation

PYREX® 25 mL Narrow Mouth Erlenmeyer Flasks with Heavy Duty Rim

Product Number4980-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is the suggested replacement for 70980-25.



These 25 mL PYREX® Erlenmeyer flasks are designed with heavy duty rims to reduce chipping. Their uniform wall thickness provides the proper balance between mechanical strength and thermal shock resistance. Approximate graduations are in durable white enamel. An extra large marking space is also provided.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$330.77 per case

Out of Stock

Details
Product Number   4980-25
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Capacity   25 mL  
Top Style   Heavy duty rim  
Neck Style   Narrow mouth  
Stopper Style   No stopper  
Feature   Reusable  
Graduation Interval   5 mL  
Height   65 mm (approx.)  
O.D.   41 mm (approx.)  
Flask Style   Erlenmeyer  
Sterile   No  
Graduation Range   10 - 25 mL  
Specifications Documents