text.skipToContent text.skipToNavigation

Corning® 3L Baffled PETG Erlenmeyer Flask with Vent Cap

Product Number431283

E-mail

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.



  • Made from optically-clear polyethylene terephthalate (PETG)
  • Ideal for shaker culture applications
  • Sterilized by gamma radiation and nonpyrogenic
  • RNase- and DNase-free



$267.08 per case

Less than 10 in Stock

Details
Product Number   431283
Qty./Pk   1 / Pk  
Qty./Cs   4 / Cs  
Brand   Corning®  
Cap Style   Vented  
Cap Material   Polypropylene  
Cap Color   Orange  
Sterile   Yes  
Feature   Disposable  
Flask Style   Erlenmeyer  
Top Style   Threaded  
Baffles   Yes  
Specifications Documents