Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 5L Erlenmeyer Flask with 0.25" ID Tubing and AseptiQuik® G Connector, Filter, Sterile
Product Number3169
- 5L Erlenmeyer Flask with AseptiQuick® G and 0.2 µm pore Polytetrafluoroethylene (PTFE) filter
- 1/4" ID chemically resistant, heat sealable, flexible tubing
- SAL 10⁻⁶
$620.18 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3169 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Adapter Style | AseptiQuik® G |
| Maximum Working Volume | 5 L |
| Sterile | Yes |
| Sterile Details | SAL 10⁻⁶ |
Specifications Documents
Available Certificates