Corning® Cross Connector, 0.375" ID Tubing, Female MPC to 3 AseptiQuik® G Connectors, Sterile
产品编号3214


- Cross connector with 3 AseptiQuik® G and 1 Female MPC
- Connect two 3214 and one 3278 to form pump tubing set
- SAL 10⁻⁶
已添加至购物车
You might also be interested in
Corning® CellCube®, 25-Layer, CellBIND® Surface, Polystyrene with 6" Silicone Tubing and AseptiQuik® G
详情
产品编号 | 3214 |
数量/包 | 1 /包 |
数量/箱 | 4 /箱 |
品牌 | Corning® |
适配器式样 | Female MPC to AseptiQuik® G |
无菌 | 是 |
Sterile Details | SAL 10⁻⁶ |
产品规格文件