text.skipToContent text.skipToNavigation

Corning® 24 mm Transwell® with 3 µm Pore Polyester Membrane Insert, Sterile

Product Number3452

E-mail
  • Treated for optimal cell attachment
  • Packaged 6 inserts in a 6 well plate, 4 plates per case
  • Excellent visibility under phase contrast microscopy

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$177.51 per case

In Stock

Details
Product Number   3452
Qty./Pk   6 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Plate Format   6-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   4.67 cm²  
Recommended Medium Well Volume   2.6 mL  
Recommended Medium Insert Volume   1.5 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   3 µm  
Nominal Pore Density   2x10⁶ pores per cm²  
Membrane Diameter   24 mm  
Lids Included   Yes  
Specifications Documents
Compatible Accessories
Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

In Stock

$425.39 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Falcon® 6-well Deep Well PETG Plate, 1/Pack, 4/Case