text.skipToContent text.skipToNavigation

Corning® 12 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile

Product Number3401

E-mail
  • Treated for optimal cell attachment
  • Packaged 12 inserts in a 12 well plate, 4 plates per case
  • Membrane must be stained for cell visibility

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$324.32 per case

Out of Stock

Details
Product Number   3401
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   Corning®  
Plate Format   12-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Cell Growth Area   1.12 cm²  
Recommended Medium Well Volume   1.5 mL  
Recommended Medium Insert Volume   0.5 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polycarbonate  
Membrane Pore Size   0.4 µm  
Nominal Pore Density   1x10⁸ pores per cm²  
Membrane Diameter   12 mm  
Lids Included   Yes  
Specifications Documents
Compatible Accessories
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

In Stock

$425.39 per case
Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
8-Channel Adapter for the Corning® Vacuum Aspirator

8-Channel Adapter for the Corning® Vacuum Aspirator

4931

Less than 10 in Stock

$255.25 per case