Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3412
            
            - Treated for optimal cell attachment
 - Packaged 6 inserts in a 6 well plate, 4 plates per case
 - Membrane must be stained for cell visibility
 
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$174.08 per case
	Added to Your Shopping Cart
  
In Stock
   Details
| Product Number | 3412 | 
| Qty./Pk | 6 / Pk | 
| Qty./Cs | 24 / Cs | 
| Brand | Corning® | 
| Plate Format | 6-well | 
| Plate Color | Clear | 
| Well Bottom | Flat | 
| Well Bottom Color | Clear | 
| Well Shape | Round | 
| Cell Growth Area | 4.67 cm² | 
| Recommended Medium Well Volume | 2.6 mL | 
| Recommended Medium Insert Volume | 1.5 mL | 
| Surface Treatment | TC-Treated | 
| Sterile | Yes | 
| Membrane Material | Polycarbonate | 
| Membrane Pore Size | 0.4 µm | 
| Nominal Pore Density | 1x10⁸ pores per cm² | 
| Membrane Diameter | 24 mm | 
| Lids Included | Yes | 
Specifications Documents
      
      Compatible Accessories
			Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467In Stock
						$53.73 per case
									
               
               
            
			Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3516In Stock
						$161.60 per case
									
               
               
            
			Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
						$551.81 per case
									
               
               
            
	Available Certificates
- Quality Certificate - Lot No.14825011
 - Quality Certificate - Lot No.14725040
 - Quality Certificate - Lot No.12225020
 - Quality Certificate - Lot No.12125047
 - Quality Certificate - Lot No.11625009
 - Quality Certificate - Lot No.10025001
 - Quality Certificate - Lot No.09425009
 - Quality Certificate - Lot No.09325030
 - Quality Certificate - Lot No.09225047
 - Quality Certificate - Lot No.09125059
 - Quality Certificate - Lot No.36524002
 - Quality Certificate - Lot No.36424004
 - Quality Certificate - Lot No.36224016
 - Quality Certificate - Lot No.35924026
 - Quality Certificate - Lot No.31224001
 - Quality Certificate - Lot No.31124057
 - Quality Certificate - Lot No.31124003
 - Quality Certificate - Lot No.31024048
 - Quality Certificate - Lot No.30924055
 - Quality Certificate - Lot No.30924009
 - Quality Certificate - Lot No.30624023
 - Quality Certificate - Lot No.30624006
 - Quality Certificate - Lot No.25924017
 - Quality Certificate - Lot No.20224025
 - Quality Certificate - Lot No.20224014
 - Quality Certificate - Lot No.20124044
 - Quality Certificate - Lot No.20124006
 - Quality Certificate - Lot No.15624003
 - Quality Certificate - Lot No.15524061
 - Quality Certificate - Lot No.08924023