Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 6.5 mm Transwell® with 8.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3422
This is the suggested replacement for 3403.
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$300.41 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3422 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 1x10⁵ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
$204.70 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
$551.81 per case
Available Certificates
- Quality Certificate - Lot No.19726002
- Quality Certificate - Lot No.19626024
- Quality Certificate - Lot No.19526012
- Quality Certificate - Lot No.17526007
- Quality Certificate - Lot No.15626010
- Quality Certificate - Lot No.15526023
- Quality Certificate - Lot No.15426060
- Quality Certificate - Lot No.15326066
- Quality Certificate - Lot No.15326001
- Quality Certificate - Lot No.15226024
- Quality Certificate - Lot No.14826036
- Quality Certificate - Lot No.14726021
- Quality Certificate - Lot No.14426011
- Quality Certificate - Lot No.13926055
- Quality Certificate - Lot No.13826035
- Quality Certificate - Lot No.13626015
- Quality Certificate - Lot No.13526026
- Quality Certificate - Lot No.13326057
- Quality Certificate - Lot No.13226011
- Quality Certificate - Lot No.13026013
- Quality Certificate - Lot No.12726022
- Quality Certificate - Lot No.12626018
- Quality Certificate - Lot No.11326007
- Quality Certificate - Lot No.11226025
- Quality Certificate - Lot No.11126027
- Quality Certificate - Lot No.10926001
- Quality Certificate - Lot No.10826003
- Quality Certificate - Lot No.10726006
- Quality Certificate - Lot No.10626007
- Quality Certificate - Lot No.10526027