Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24 mm Transwell® with 8.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3428
(This is the suggested replacement for 3403.)
- Treated for optimal cell attachment
- Packaged 6 inserts in a 6 well plate, 4 plates per case
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$177.51 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3428 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Plate Format | 6-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 4.67 cm² |
| Recommended Medium Well Volume | 2.6 mL |
| Recommended Medium Insert Volume | 1.5 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 1x10⁵ pores per cm² |
| Membrane Diameter | 24 mm |
| Lids Included | Yes |
Specifications Documents
Compatible Accessories
Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3516In Stock
$161.60 per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
$551.81 per case
Available Certificates
- Quality Certificate - Lot No.12325007
- Quality Certificate - Lot No.12225043
- Quality Certificate - Lot No.08925011
- Quality Certificate - Lot No.08825019
- Quality Certificate - Lot No.04825040
- Quality Certificate - Lot No.04525050
- Quality Certificate - Lot No.03625026
- Quality Certificate - Lot No.03425058
- Quality Certificate - Lot No.21924058
- Quality Certificate - Lot No.21924011
- Quality Certificate - Lot No.21824052
- Quality Certificate - Lot No.19924040
- Quality Certificate - Lot No.19824042
- Quality Certificate - Lot No.19724046
- Quality Certificate - Lot No.19624008
- Quality Certificate - Lot No.15624022
- Quality Certificate - Lot No.09224011
- Quality Certificate - Lot No.33823016
- Quality Certificate - Lot No.33523044
- Quality Certificate - Lot No.30023033
- Quality Certificate - Lot No.28423036
- Quality Certificate - Lot No.24323078
- Quality Certificate - Lot No.11523038
- Quality Certificate - Lot No.11523021
- Quality Certificate - Lot No.33222035
- Quality Certificate - Lot No.33222009
- Quality Certificate - Lot No.12422018
- Quality Certificate - Lot No.04222068
- Quality Certificate - Lot No.01222054
- Quality Certificate - Lot No.30021054