text.skipToContent text.skipToNavigation

Corning® 75 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile

Product Number7910

E-mail

This is the suggested replacement for 3419.


This is the suggested replacement for 3419.

  • Treated for optimal cell attachment
  • Each insert is packaged in a 100mm dish, 12 inserts per case
  • Membrane must be stained for cell visibility

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$495.03 per case

In Stock

Details
Product Number   7910
Qty./Pk   1 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Plate Format   100 mm dish  
Plate Color   Clear  
Cell Growth Area   44 cm²  
Recommended Medium Well Volume   13 mL  
Recommended Medium Insert Volume   9 mL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Membrane Material   Polycarbonate  
Membrane Pore Size   0.4 µm  
Nominal Pore Density   1.6 x 10⁶ pores per cm²  
Membrane Diameter   75 mm  
Lids Included   Yes  
Specifications Documents
Compatible Accessories