Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Product Number354444
This is the suggested replacement for 3495.
Packaged 12 inserts in a 24 well plate, 2 plates per case
Corning BioCoat cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$297.12 per case
In Stock
| Product Number | 354444 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.3 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 0.4 µm |
| Membrane Diameter | 6.4 mm |
| Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
| Application | Air-Liquid Interface (ALI) Cultures |
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504In Stock
Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
354572In Stock
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376In Stock
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Less than 10 in Stock
- Quality Certificate - Lot No.07526003
- Quality Certificate - Lot No.27225001
- Quality Certificate - Lot No.01325007
- Quality Certificate - Lot No.30924001
- Quality Certificate - Lot No.07124003
- Quality Certificate - Lot No.17023003
- Quality Certificate - Lot No.9133009
- Quality Certificate - Lot No.9070005
- Quality Certificate - Lot No.9007127
- Quality Certificate - Lot No.8192002
- Quality Certificate - Lot No.8071272
- Quality Certificate - Lot No.8004079
- Quality Certificate - Lot No.6270003
- Quality Certificate - Lot No.6187002
- Quality Certificate - Lot No.5341004
- Quality Certificate - Lot No.5229003
- Quality Certificate - Lot No.4209006
- Quality Certificate - Lot No.3284733
- Quality Certificate - Lot No.2215005
- Quality Certificate - Lot No.2061002
- Quality Certificate - Lot No.1312008
- Quality Certificate - Lot No.1187004