Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I Permeable Supports with 3.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case
Product Number354541
This is the suggested replacement for 3494.
(This is suggested replacement for 3496.)
Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: 2°- 8°C; Shelf life: >= 3 months from date of shipment
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
$291.35 per case
In Stock
| Product Number | 354541 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.3 cm² |
| Membrane Material | Polyethylene terephthalate (PET) |
| Membrane Pore Size | 3 µm |
| Membrane Diameter | 6.4 mm |
| Packaging Format | 12 Inserts/Plate/Pk, 2 Plates/Cs |
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353504In Stock
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694In Stock
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376In Stock
- Quality Certificate - Lot No.20826001
- Quality Certificate - Lot No.22525001
- Quality Certificate - Lot No.13925002
- Quality Certificate - Lot No.01325006
- Quality Certificate - Lot No.24724002
- Quality Certificate - Lot No.09924003
- Quality Certificate - Lot No.21323004
- Quality Certificate - Lot No.8085012
- Quality Certificate - Lot No.7233003
- Quality Certificate - Lot No.7171003
- Quality Certificate - Lot No.6077002
- Quality Certificate - Lot No.5194005
- Quality Certificate - Lot No.4062008
- Quality Certificate - Lot No.2313001
- Quality Certificate - Lot No.1333002